728-768 MHz, 920-960 MHz, 3.2 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1 = 106 mA, IDQ2 = 285 mA, Pout = 3.2 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
920 MHz36.616.1–48.0
940 MHz36.816.7–48.7
960 MHz36.617.3–48.6
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 48 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Stable into a 5:1 VSWR. All Spurs Below –60 dBc @ 1 mW to 30 Watts CW Pout.
  • Typical Pout @ 1 dB Compression Point ≃ 31 Watts CW, IDQ1 = 40 mA, IDQ2 = 340 mA

700 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1 = 106 mA, IDQ2 = 285 mA, Pout = 3.2 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
728 MHz36.416.1–47.7
748 MHz36.416.1–47.8
768 MHz36.416.0–47.9

Documentation

Quick reference to our documentation types

Support

What do you need help with?