Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

NTS0101

NTS0101 Block Diagram

Features

Key Features

  • Maximum data rates push-pull: 50 Mbps
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C
  • I²C/SMBus

Wide Supply Voltage Range

  • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V

ESD Protection

  • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
  • HBM JESD22-A114E Class 3B exceeds 8000 V for B port
  • MM JESD22-A115-A exceeds 200 V
  • CDM JESD22-C101E exceeds 1500 V

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 15 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (4)
Packing Information (4)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?