Quad 1-of-2 Video Multiplexer/Demultiplexer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

Block diagram: NX5DV330BQ, NX5DV330D, NX5DV330DS, NX5DV330PW

Features

Key Features

  • 5 Ω switch connection between two ports
  • TTL-compatible input levels
  • Minimal propagation delay through the switch
  • ESD protection:
    • HBM JESD22-A114E Class 2A exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (2)

Design Files

Support

What do you need help with?