Dual-Supply 1-of-2 VGA Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

NX5DV715

NX5DV715 Block Diagram

Features

Key Features

  • RGB switches
  • Low ON resistance (4 Ω typical)
  • Low ON capacitance (12 pF typical)
  • Low output skew (50 ps)
  • Low power consumption (< 2 µA)
  • Level translation of sync and DDC signals
  • Over-voltage tolerant inputs
  • Specified from -40 °C to +85 °C

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 4 kV
  • MM JESD22-A115-A exceeds 200 V
  • CDM JESD22-C101D exceeds 1000 V
  • IEC61000-4-2 contact discharge exceeds 4 kV for I/Os

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?