Logic-Controlled High-Side Power Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

NX5P2925C Block Diagram

NX5P2925C Block Diagram

Features

  • Wide supply voltage range from 0.8 V to 5.5 V
  • Very low ON resistance:
    • 18 mΩ (typical) at a supply voltage of 1.2 V
    • 18 mΩ (typical) at a supply voltage of 1.8 V
  • High noise immunity
  • High current handling capability (2.5 A continuous current)
  • Reverse current protection
  • Turn-on slew rate limiting
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 5000 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
  • Specified from -40 °C to +85 °C

Target Applications

  • Cell phone
  • Digital cameras and audio devices
  • Portable and battery-powered equipment

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Support

What do you need help with?