Low-Cost One-Chip 5 V Qi Wireless Transmitter

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

NXQ1TXL5 Block Diagram

NXQ1TXL5 Block Diagram

Features

  • Single chip WPC1.2 Qi-compliant device for an A5/A11/A12/A16 single coil Qi low power transmitter
  • Transmit power up to 8 W
  • Operates from 5 V supply
  • Integrated high-efficiency full-bridge power stage with overcurrent and overtemperature protection
  • Very low EMI radiation, passing EN55022 radiated and conducted emission test specifications
  • Very few external components required, minimizing cost and board space
  • Very low-power receiver detection circuitry; standby power less than 10 mW (typical)
  • Robust DSP based dual channel ASK communication with Qi-compliant receivers
  • 2 LED outputs
  • Small HVQFN 32-pin package (5 x 5 mm) with 0.5 mm pitch

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Training

1 trainings

Support

What do you need help with?