Application Note (1)
Data Sheet (1)
-
8-bit microcontroller with on-chip CAN[P8XCE598]
Package Information (1)
Supporting Information (1)
-
Footprint for wave soldering[QFP-SQFP-TQFP-WAVE]
The P8xCE598 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family. It uses the powerful 80C51 instruction set. <!--Figure 1 shows a block diagram of the P8xCE598.--> The P8xCE598 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.
Two versions of the P8xCE598 will be offered:
Hereafter these versions will be referred to as P8xCE598.
The temperature range includes (max. fCLK= 16 MHz):
The P8xCE598 combines the functions of P8XC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:
Electromagnetic Compatibility (EMC)
Primary attention is paid to the reduction of electromagnetic emission of the microcontroller P8xCE598. The following features reduce the electromagnetic emission and additionally improve the electromagnetic susceptibility:
Four digital part supply voltage pins (VDD1 to VDD4 ) and four digital part ground pins (VSS1 to VSS4 ) are provided on the package. These pins, one VDD and one VSS as a pair of pins are placed on each of the four sides of the package to provide:
- VDD1 /VSS1 for internal logic (CPU, Timers/counters, Memory, CAN, UART, ADC)
- VDD2 /VSS2 for Port 1, Port 3 and Port 4, and PWM0 and PWM1 outputs
- VDD3 /VSS3 for the on-chip oscillator
- VDD4 /VSS4 for the Port 0, Port 2, ALE output and PSEN output.
Recommendation on ALE
For application that require no external memory or temporarily no external memory: the ALE output signal (pulses at a frequency of 1 ?6 fOSC) can be disabled under software control (bit 5 in PCON SFR: ?RFI?); if disabled, no ALE pulse will occur. ALE pin will be pulled down internally, switching an external address latch to a quiet state. The MOVX instruction will still toggle ALE as a normal MOVX.
ALE will retain its normal HIGH value during Idle mode and a LOW value during Power-down mode while in the ?RFI reduction mode?.
Additionally during internal access (EA = 1) ALE will toggle normally when the address exceeds the internal Program Memory size. During external access (EA = 0) ALE will always toggle normally, whether the flag ?RFI? is set or not.
Choose a diagram:

Note: To see the product features close this window.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
4 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.