80C51 8-Bit Microcontroller Family

See product image

Product Details

Block Diagram

Block diagram: P87C51RA2BA, P87C51RA2FA, P87C51RB2BA, P87C51RB2BBD, P87C51RB2BN

Block diagram: P87C51RA2BA, P87C51RA2FA, P87C51RB2BA, P87C51RB2BBD, P87C51RB2BN, P87C51RB2FA, P87C51RC2BBD, P87C51RC2BN, P87C51RC2FA, P87C51RC2FN, P87C51RD2BA, P87C51RD2BBD, P87C51RD2FA, P87C51RD2FBD, P87C660X2BBD, P87C660X2FA

Features

  • 80C51 Central Processing Unit
    • 16 kbytes OTP (87C660X2, 87C661X2)
    • 16 kbytes ROM (83C660X2, 83C661X2)
    • 512 byte RAM
    • Boolean processor
    • Fully static operation
    • Low voltage (2.7 V to 5.5 V at 16 MHz) operation
  • 12-clock operation with selectable 6-clock operation (via software or via parallel programmer)
  • Memory addressing capability
    • Up to 64 kbytes ROM and 64 kbytes RAM
  • Power control modes:
    • Clock can be stopped and resumed
    • Idle mode
    • Power-down mode
  • CMOS and TTL compatible
  • Two speed ranges at VCC = 5 V
    • 0 to 30 MHz with 6-clock operation
    • 0 to 33 MHz with 12-clock operation
  • Parallel programming with 87C51 compatible hardware interface to programmer
  • RAM expandable externally to 64 kbytes
  • Programmable Counter Array (PCA)
    • PWM
    • Capture/compare
  • PLCC and LQFP packages
  • Extended temperature ranges
  • Dual Data Pointers
  • Security bits (3 bits)
  • Encryption array - 64 bytes
  • 8/9 interrupt sources
  • Four interrupt priority levels
  • Four 8-bit I/O ports
  • One I²C serial port interface has a selectable data transfer mode, either 400 kB/sec Fast-mode or 100 kB/sec Standard-mode (8xC660X2 and 8xC661X2)
  • A second I 2 C serial port interface has the 400 kB/sec Fast data-transfer mode only and selectable slew rate control of the output pins (8xC661X2)
  • Full-duplex enhanced UART
    • Framing error detection
    • Automatic address recognition
  • Three 16-bit timers/counters T0, T1 (standard 80C51) and
  • Programmable clock-out pin
  • Asynchronous port reset
  • Low EMI (inhibit ALE, slew rate controlled outputs, and 6-clock mode)
  • Wake-up from Power Down by an external interrupt

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Support

What do you need help with?