Low-Power, Low-Price, 20 Pin Count Microcontroller with 4 KB OTP

See product image

Product Details

Features

  • An accelerated 80C51 CPU provides instruction cycle times of 300?600 ns for all instructions except multiply and divide when executing at 20 MHz. Execution at up to 20 MHz when VDD = 4.5 V to 6.0 V, 10 MHz when VDD = 2.7 V to 6.0 V.
  • 4.5 V to 5.5 V for P87LPC764HDH.
  • 2.7 V to 6.0 V operating range for digital functions.
  • 4 kbytes EPROM code memory.
  • 128 byte RAM data memory.
  • 32 byte customer code EPROM allows serialization of devices, storage of setup parameters, etc.
  • Two 16-bit counter/timers. Each timer may be configured to toggle a port output upon timer overflow.
  • Two analog comparators.
  • Full duplex UART.
  • I²C communication port.
  • Eight keypad interrupt inputs, plus two additional external interrupt inputs.
  • Four interrupt priority levels.
  • Watchdog timer with separate on-chip oscillator, requiring no external components. The watchdog timeout time is selectable from 8 values.
  • Active low reset. On-chip power-on reset allows operation with no external reset components.
  • Low voltage reset. One of two preset low voltage levels may be selected to allow a graceful system shutdown when power fails. May optionally be configured as an interrupt.
  • Oscillator Fail Detect. The watchdog timer has a separate fully on-chip oscillator, allowing it to perform an oscillator fail detect function.
  • Configurable on-chip oscillator with frequency range and RC oscillator options (selected by user programmed EPROM bits). The RC oscillator option allows operation with no external oscillator components.
  • Programmable port output configuration options: quasi-bidirectional, open drain, push-pull, input-only.
  • Selectable Schmitt trigger port inputs.
  • LED drive capability (20 mA) on all port pins.
  • Controlled slew rate port outputs to reduce EMI. Outputs have approximately 10 ns minimum ramp times.
  • 15 I/O pins minimum. Up to 18 I/O pins using on-chip oscillator and reset options.
  • Only power and ground connections are required to operate the P87LPC764 when fully on-chip oscillator and reset options are selected.
  • Serial EPROM programming allows simple in-circuit production coding. Two EPROM security bits prevent reading of sensitive application programs.
  • Idle and Power Down reduced power modes. Improved wakeup from Power Down mode (a low interrupt input starts execution). Typical Power Down current is 1 uA.
  • 20-pin DIP, SO, and TSSOP packages.

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (4)
Data Sheet (1)
Errata (1)
Package Information (1)

Design Files

Support

What do you need help with?