100 X 18 Chip-on-Glass Automotive LCD Dot Matrix Driver

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • AEC Q100 grade 2 compliant for automotive applications
  • Single-chip LCD controller and driver
  • Extended operating temperature range from -40 °C to +105 °C
  • 100 segments and 18 backplanes allowing to drive any graphic with up to 1800 elements
  • Readout of RAM and registers is possible
  • Diagnostic features: Checksum on I²C and SPI bus
  • Frame frequency: programmable from 45 Hz to 360 Hz
  • 2960-bit RAM for storage (1800 bit for display data)
  • Two-line I²C-bus interface or four-line SPI bus
  • Multiplex drive mode 1:18 and 1:12
  • Large supply voltage range: VDD1: 2.5 V to 5.5 V (chip can be driven with battery cells)
  • Analog supply voltage VDD2: 2.5 V to 5.5 V
  • LCD supply voltage VLCD: 4 V to 16 V
  • Very low current consumption (20 μA to 200 μA): Power-down mode: < 2 μA

On-Chip

  • Configurable 4, 3, or 2 times voltage multiplier generating LCD supply voltage, independent of VDD, programmable by instruction (external supply also possible)
  • Integrated temperature sensor with temperature readout
  • Temperature compensation of on-chip generated VLCDOUT. Selectable linear temperature compensation of VLCD
  • Generation of intermediate LCD bias voltages
  • Oscillator requires no external components (external clock also possible)

Inversion Modes

  • n-line (n = 1 to 7) inversion
  • Frame inversion

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Support

What do you need help with?