Clock and Calendar with 240 X 8-bit RAM

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Block Diagram

Choose a diagram:

Clock and Calendar with 240 X 8-bit RAM

PCF8583 Block Diagram

PCF8583BS, PCF8583P, PCF8583T, PCF8583U

Features

Key Features

  • I²C-bus interface operating supply voltage: 2.5 V to 6 V
  • Clock operating supply voltage 1.0 V to 6.0 V at 0 ℃ to +70 ℃
  • 240 × 8-bit low-voltage RAM
  • Data retention voltage: 1.0 V to 6.0 V
  • Operating current (at fSCL = 0 Hz): max 50 μA
  • Clock function with four year calendar
  • Universal timer with alarm and overflow indication
  • 24 hour or 12 hour format
  • 32.768 kHz or 50 Hz time base
  • Serial input and output bus (I²C-bus)
  • Automatic word address incrementing
  • Programmable alarm, timer, and interrupt function
  • Target addresses: A1h or A3h for reading, A0h or A2h for writing

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Package Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (3)

Design Files

Support

What do you need help with?