Enhanced Performance HDMI®/DVI Level Shifter

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

PTN3381D Block Diagram

PTN3381D Block Diagram

Features

High-speed TMDS level shifting

  • Converts four lanes of low-swing AC-coupled differential input signals to DVI v1.0 andHDMI v1.4b compliant open-drain current-steering differential output signals
  • TMDS level shifting operation up to 3 Gbit/s per lane (300 MHz character clock)supporting 36-bit deep color, 3D and 3 Gbit/s modes
  • Programmable equalizer
  • Integrated 50 Ω termination resistors for self-biasing differential inputs
  • Back-current safe outputs to disallow current when device power is off and monitor ison
  • Disable feature to turn off TMDS inputs and outputs and to enter low-power state

DDC level shifting

  • Integrated DDC buffering and level shifting (3.3 V source to 5 V sink side)
  • Rise time accelerator on sink-side DDC ports
  • 100 kHz I²C-bus clock frequency
  • Back-power safe sink-side terminals to disallow backdrive current when power is off orwhen DDC is not enabled

HDMI dongle detect support

  • Incorporates I²C target ROM
  • Responds to DDC read to address 81h with predetermined byte sequence
  • Feature enabled by pin DDET (must be enabled for correct operation in accordancewith DisplayPort interoperability guideline)

HPD level shifting

  • HPD non-inverting level shift from 0 V on the sink side to 0 V on the source side, orfrom 5 V on the sink side to 3.3 V on the source side
  • Integrated 200 kΩ pull-down resistor on HPD sink input guarantees ‘input LOW’ whenno display is plugged in
  • Back-power safe design on HPD_SINK to disallow backdrive current when power is off

5 V DC voltage regulator

  • Generates 5 V for the DVI/HDMI connector from the 3.3 V DP_PWR pin supplied bythe DisplayPort connector
  • Supports up to 75 mA of load current with an accuracy of ±300 mV
  • Only two external capacitors required
  • Eliminates need for an external 5 V regulator in dongle applications
  • Back drive protection on 5 V output
  • Short-circuit protection
  • Overcurrent protection

General

  • Power supply 2.85 V to 3.6 V
  • ESD resilience to 6 kV HBM, 1 kV CDM
  • Power-saving modes (using output enable)
  • Back-current-safe design on all sink-side main link, DDC and HPD terminals
  • Transparent operation: no re-timing or software configuration required

Target Applications

  • DisplayPort to HDMI adapters supporting 36-bit deep color, 3D and 3 Gbit/s modes
  • DisplayPort to DVI adapters required to drive long cables

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

Design Files

Support

What do you need help with?