USB Type-C Power Delivery PHY and Protocol IC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

USB PD and Type-C Features

  • Complies with USB PD and USB Type-C specifications
  • Supports implementation of various system PD roles: P, P/C, C, C/P
  • Supports Type-C role configurability
  • Type-C role (DFP, UFP, DRP) is Non-Volatile Memory (NVM) and register programmable based on OEM platform requirements
  • Implements UFP role pull-down behavior to handle dead battery condition on battery-powered platforms
  • Supports register programmable and variable ‘Rp’ indication (for DRP/DFP usage and accessory detection)
  • Implements 'Rd' indication on CC pin (for device side implementation)
  • CC detection/indication scheme based on Type-C role
  • Indication of orientation detection via CC_ORIENT pin and status register(s)
  • Debug and audio accessory detection and indication in status register(s)
  • Cooperatively works under the control of policy controller MCU for power delivery negotiation and contract(s), alternate mode and VDM exchanges
  • Implements BMC (de) coding, 4B5B symbol (de) coding, CRC generation/checking, PD packet assembling/disassembling including preamble, SOP, EOP, Good CRC response, retries, hard and cable resets
  • PD PHY and protocol layer interface control and status update handled via SPI/I²C interface

SOP Configurability

  • Register programmable to generate and receive SOP, SOP', SOP'-debug, SOP", SOP"-debug'' in DFP/DRP (host use case)
  • Register programmable to receive and respond on SOP, SOP'-debug and SOP"-debug commands
  • Supports low RON VCONN switch with enable/disable (Hi-Z) support
  • Capable of maximum current delivery of 1 A over 2.7 V to -5.5 V
  • Supports register programmable forward current protection control
  • Supports register programmable reverse current protection

System Protection Features

  • Back current protection on all pins when PTN5100 is unpowered
  • CC1 and CC2 pins are 5.5 V tolerant
  • VBUS pin and VBUS power path MOSFET enable pins are 28 V tolerant

General Features

  • Delivers (active LOW enable) gate control signals for PMOS Power MOSFETs on VBUS source and sink power paths
  • Provides dedicated IO pin (CC_ORIENT) for indicating cable/plug orientation and IO pin (DBGACC_FOUND) for indicating debug accessory detection
  • Delivers up to 30 mA (max) for powering policy controller MCU
  • Supports SPI follower interface (SPI modes 0 and 3 supported) up to 30 MHz
  • Supports I²C target interface standard mode (100 kHz), fast mode (400 kHz) and fast mode plus (1 MHz)
  • I²C Device target address programmable up to 3 values
  • Supports 3.3 V or 1.8 V capable I²C-bus or SPI interface
    • Supports register access - device configuration, control and status/interrupt interfacing through Target I²C-bus interface
  • Power supplies - VDD (3.3 V ±10 %) or VBUS
    • Tolerant up to 28 V on VBUS and operational up to maximum of 25 V on VBUS
  • Operating temperature -20 °C to 85 °C
  • ESD 8 kV HBM, 1 kV CDM
  • Package: HVQFN20 4 mm x 4 mm, 0.5 mm pitch
  • PC platforms: notebook PCs, desktop PCs, ultrabooks, chromebooks
  • Tablets, 2:1 convertibles, smartphones and portable devices
  • PC accessories/peripherals: docking, mobile monitors, multi-function monitors, portable/external hard drives, cable adaptors, dongles and accessories, etc.

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?