RF Energy Lab Box

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Features

  • RF signal generator
  • Two 2.45 GHz, 50 ohm, 250 W modules
  • Power, frequency and phase control
  • Operated by PC-based graphical user interface
  • Warnings and error thresholds for safe operation
  • Data logging
  • Thermostatically controlled fans
  • Frequency and phase sweep capabilities for best match optimization
  • High accuracy RF power measurement
  • Continuous monitoring of forward and reflected RF power, current and temperature

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?