Low-Voltage Mixer FM IF System with Filter Amplifier and Data Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

SA639DH Block Diagram

 SA639DH Block Diagram

Features

Key Features

  • VCC = 2.7 V to 5.5 V
  • Low power consumption: 8.6 mA (typical) at 3 V
  • Wideband data output (1 MHz minimum)
  • Fast RSSI rise and fall times
  • Mixer input to >500 MHz
  • Mixer conversion power gain of 9.2 dB and noise figure of 11 dB at 110 MHz
  • XTAL oscillator effective to 150 MHz (L.C. oscillator to 1 GHz local oscillator can be injected)
  • 92 dB of IF amplifier/limiter power gain
  • 25 MHz limiter small signal bandwidth
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a dynamic range in excess of 80 dB
  • RSSI output internal op amp
  • Post detection amplifier for filtering
  • Programmable data switch
  • Excellent sensitivity: 2.24 μV into 50 Ω matching network for 10 dB S/N (Signal-to-Noise ratio) with RF at 110 MHz and IF at 9.8 MHz
  • ESD hardened
  • Power-down mode
  • DECT (Digital European Cordless Telephone)
  • FSK and ASK data receivers

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Files

Support

What do you need help with?