5 V, 3.3 V and 2.5 V Dual UART, 5 Mbit/s (max.), with 16 B FIFOs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

SC16C2552B Block Diagram

SC16C2552B Block Diagram

Features

Key Features

  • Industrial temperature range (-40 °C to +85 °C)
  • 5 V, 3.3 V and 2.5 V operation
  • Pin-to-pin compatible to PC16C552, ST16C2552
  • Up to 5 Mbit/s data rate at 5 V and 3.3 V and 3 Mbit/s at 2.5 V
  • 5 V tolerant on input only pins
  • 16-byte transmit FIFO
  • 16-byte receive FIFO with error flags
  • Independent transmit and receive UART control
  • Four selectable receive FIFO interrupt trigger levels; fixed transmit FIFO interrupt trigger level
  • Modem control functions (CTS, RTS, DSR, DTR, RI, CD)
  • DMA operation and DMA monitoring via package I/O pins, TXRDY, RXRDY
  • UART internal register sections A and B may be written to concurrently
  • Multi-function output allows more package functions with fewer I/O pins
  • Programmable character lengths (5, 6, 7, 8), with even, odd or no parity

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (5)
Data Sheet (1)
Package Information (1)
Supporting Information (1)

Design Files

Support

What do you need help with?