1.8 V Single UART, 20 Mbit/s (max.) with 128-Byte FIFOs, Infrared (IrDA), and XScale VLIO Bus Interface

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

SC16C850SV

SC16C850SV Block Diagram

Features

Key Features

  • Single channel high performance UART
  • 1.8 V operation
  • Advanced package: HVQFN32
  • Up to 20 Mbit/s data rate at 1.8 V
  • Programmable sampling rates: 16×, 8×, 4×
  • 128-byte transmit FIFO to reduce the bandwidth requirement of the external CPU
  • 128-byte receive FIFO with error flags to reduce the bandwidth requirement of the external CPU
  • 128 programmable Receive and Transmit FIFO interrupt trigger levels
  • 128 Receive and Transmit FIFO reporting levels (level counters)
  • Automatic software (Xon/Xoff) and hardware (RTS/CTS or DTR/DSR) flow control
  • Programmable Xon/Xoff characters
  • 128 programmable hardware and software trigger levels
  • Automatic 9-bit mode (RS-485) address detection
  • Automatic RS-485 driver turn-around with programmable delay
  • UART software reset
  • High resolution clock prescaler, from 0 to 15 with granularity of 1/16 to allow non-standard UART clock to be used
  • Industrial temperature range (-40 °C to +85 °C)
  • Software compatible with industry standard SC16C650B
  • Software selectable baud rate generator
  • Supports IrDA version 1.0 (up to 115.2 kbit/s)
  • Standard modem interface or infrared IrDA encoder/decoder interface
  • Enhanced Sleep mode and low power feature
  • Modem control functions (CTS, RTS, DSR, DTR, RI, CD)
  • Independent transmitter and receiver enable/disable
  • Pb-free, RoHS compliant package offered

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Packing Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?