Ultra High Accuracy Digital Temperature-to-Digital Converter

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

SE95D, SE95DP, SE95U

Features

Key Features

  • Pin-for-pin replacement for industry standard LM75/LM75A
  • Specification of a single part over supply voltage from 2.8 V to 5.5 V
  • Small 8-pin package types: SO8 and TSSOP8 (MSOP8)
  • I²C-bus interface to 400 kHz with up to 8 devices on the same bus
  • Supply voltage from 2.8 V to 5.5 V
  • Temperature range from -55 Cel to +125 Cel
  • 13-bit ADC that offers a temperature resolution of 0.03125 Cel
  • Temperature accuracy of +- 1 Cel from -25 Cel to +100 Cel
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 7.0 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 1000 V for Human Body Model (HBM) per JESD22-A114 and 150 V for Machine Model (MM) per JESD22-A115
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Supporting Information (2)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?