Low-Phase Noise LO Generator for VSAT Applications

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Phase noise compliant with IESS-308 (Intelsat) in combination with appropriate source
  • LO generator with VCO range from 9.53 GHz to 9.72 GHz
  • Input signal 37 MHz to 608 MHz
  • Divider settings 16, 32, 64, 128 or 256
  • Output level −3 dBm; stability ±2 dB
  • Third or fourth order PLL
  • Internally stabilized voltage references for loop filter

Target Applications

  • VSAT up converters
  • Local oscillator signal generation

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Design Files

Support

What do you need help with?