5 GHz Wi-Fi® 6 Front-end IC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • Fully integrated Wi-Fi 6 RF front-end IC with high linearity and low-power modes
  • EVMdyn = -43 dB, 802.11ax MCS 10/11 HE80, Po = 14 dBm
  • Full high band 5150 MHz to 5925 MHz
  • High power efficiency
  • Requires no external matching components, DC free input/output ports
  • 3 Tx operation modes enabling flexibility for power efficiency adaptation
  • 2 Rx operation modes enabling large gain step between LNA mode and bypass mode
  • Integrated logarithmic power detector
  • ESD protection on all pins
    • Human Body Model (HBM) according to ANSI/ ESDA/JEDEC standard JS-001 exceeds 2 kV
    • Charged Device Model (CDM) according to ANSI/ESDA/JEDEC standard JS-002 exceeds 500 V
  • Integrated RF decoupling capacitors for all VCC and control pins
  • RoHS compliant
  • Wi-Fi 6 support
  • Smartphones, tablets, netbooks, and other portable computing devices
  • Module applications for embedded systems

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

Design Files

Support

What do you need help with?