5 GHz-7 GHz Wi-Fi® 6E Front-End IC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • Fully integrated Wi-Fi 6E RF front-end IC with high linearity and low-power modes
  • Full band 5.150 GHz to 7.125 GHz
  • High power efficiency
  • Integrated RF decoupling capacitors for all VCC and control pins
  • Requires no external matching components, DC free RF ports except for the antenna port (on-chip ESD coil)
  • Tx operation mode per band
  • 2 Rx operation modes enabling gain step between LNA mode and Bypass mode
  • IO levels supporting 1.2 V and 1.8 V logic interface up to 2.1 V of max input level
  • ESD protection on all pins
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2000 V
    • CDM AEC standard Q100-01 (JESD22-C101E) exceeds 500 V
  • RoHS compliant
  • Wi-Fi 6E support
  • Smartphones, tablets, netbooks and other portable computing devices
  • Module applications for embedded systems

Support

What do you need help with?