The WLAN7205C is a WLAN 5 GHz-7 GHz RF front-end IC in a 2 mm x 2 mm HWFLGA16 package.
The WLAN7205C is designed for Wi-Fi 6E applications. It includes a power amplifier with directional coupler, a low noise receive amplifier (LNA) and a single pole double throw (SPDT) switch. The WLAN7205C also includes coexistence filters for both transmit and receive channels.
The device is matched to 50 Ω and integrates harmonic and out of band filtering, which minimizes the layout area in the application.
For additional information and sample availability contact your local NXP® Sales Office or NXP Authorized Distributor.
Quick reference to our documentation types