2.4 GHz Front-End IC for Wi-Fi® 7, Wi-Fi 6E and Bluetooth®

Click image to open expanded view

Product Details

Features

  • Supports Wi-Fi 7 and Bluetooth
  • Highly linear Wi-Fi transmit amplifier
  • 5 Wi-Fi transmit modes for high power efficiency
  • 2 Bluetooth transmit modes for high power efficiency
  • 2 receive modes for low current consumption
  • Modes for bypassing the Bluetooth and the receive amplifier
  • Power monitoring on all transmit modes
  • All RF pins are matched to 50 Ω
  • AC coupled RF pins except for the ANT and BT_BP pins
  • ESD protection on all pins

Support

What do you need help with?