2.4 GHz Wi-Fi 6 Front-End Module

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • Small-size 2 x 2 MIMO RFFE for Wi-Fi 6 applications
  • Integrated power amplifiers with multiple operation modes for dynamic power efficiency and linearity control
  • Full high band 2402 MHz to 2482 MHz
  • 3 TX operation modes enabling flexibility for power efficiency adaptation
  • Integrated low noise amplifiers supporting high gain and bypass modes
  • Integrated SPDT switches for single antenna RX and TX operation
  • Integrated directional couplers for precise transmit power control
  • Requires no external matching components, DC free RF ports, except for the ANT, and BT ports (on-chip ESD coil)
  • Integrated RF decoupling capacitors for all VCC and control pins
  • Low profile, small-size 3 mm x 4 mm package
  • Integrated ESD protection on all pins
    • Human Body Model (HBM) according to ANSI/ESDA/JEDEC standard JS-001 exceeds 2 kV
    • Charged Device Model (CDM) according to ANSI/ESDA/JEDEC standard JS-002 exceeds 500 V except for ANT pins the value is 400 V
  • RoHS compliant
  • Wi-Fi 6 support
  • Smartphones, tablets, netbooks, and other portable computing devices
  • Module applications for embedded systems

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Design Files

Support

What do you need help with?