The SAF775x CarDSP is produced with RFCMOS technology, offering >700 MHz radio processing and >450 MHz audio processing in dedicated E7a DSPs. It allows high-class performance for mid-range and high-end car infotainment systems:
Select a section:
Hardware Feature | SAF775x N208 Types | |||
---|---|---|---|---|
7751 | 7754 | 7755 | ||
DSP | AM/FM processing | |||
Audio processing - Basic | ||||
Advanced audio (HiFi2) | - | |||
Tuner | WB-AM/FM/HD (1st tuner path) | |||
FM/HD (2nd tuner path) | - | |||
DAB (2nd tuner path) | KC | - | KC |
=Functional per default KC =Available per KC activation - =NOT available