0-6000 MHz, 15 dB, 15 dBm InGaP HBT

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Frequency: 0 to 6000 MHz
  • P1dB: 15 dBm @ 900 MHz
  • Small-Signal Gain: 15 dB @ 900 MHz
  • Third Order Output Intercept Point: 28 dBm @ 900 MHz
  • Single 5 Volt Supply
  • Internally Matched to 50 Ohms
  • Cost-effective SOT-89 Surface Mount Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 7 inch Reel.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?