Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 1805 MHz | 19.6 | 32.1 | 7.2 | –34.7 | –12 |
| 1840 MHz | 20.1 | 32.1 | 7.2 | –35.0 | –17 |
| 1880 MHz | 19.9 | 31.6 | 7.2 | –35.4 | –12 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 1930 MHz | 21.0 | 32.2 | 7.5 | –34.4 | –17 |
| 1960 MHz | 21.3 | 32.2 | 7.4 | –34.4 | –19 |
| 1995 MHz | 21.6 | 32.9 | 7.1 | –33.9 | –12 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.