Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 1805 MHz | 18.1 | 34.6 | 6.9 | –34.9 | –16 |
| 1840 MHz | 18.0 | 34.3 | 6.8 | –34.2 | –17 |
| 1880 MHz | 18.3 | 34.9 | 6.9 | –34.5 | –12 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 1930 MHz | 18.1 | 32.3 | 6.9 | –34.4 | –16 |
| 1960 MHz | 18.6 | 32.9 | 7.0 | –34.4 | –18 |
| 1995 MHz | 18.7 | 34.1 | 6.9 | –34.2 | –12 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.