Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 1805 MHz | 19.4 | 27.2 | 7.1 | –35.2 | –11 |
| 1840 MHz | 19.3 | 28.0 | 7.1 | –35.0 | –24 |
| 1880 MHz | 19.6 | 29.3 | 7.0 | –34.0 | –14 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 1930 MHz | 19.0 | 25.1 | 6.8 | –34.2 | –20 |
| 1960 MHz | 19.3 | 25.6 | 6.9 | –34.5 | –18 |
| 1995 MHz | 19.6 | 26.6 | 6.8 | –33.9 | –12 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.