Compact List
Select a section:
| Frequency | Gps (dB) |
PAE (%) |
Output PAR (dB) |
ACPR (dBc) |
| 2025 MHz | 30.5 | 34.7 | 8.7 | –37.4 |
| Frequency | Gps (dB) |
PAE (%) |
Output PAR (dB) |
ACPR (dBc) |
| 1880 MHz | 30.3 | 35.2 | 8.6 | –34.9 |
| 1900 MHz | 30.2 | 34.9 | 8.6 | –36.3 |
| 1920 MHz | 30.1 | 34.8 | 8.7 | –36.9 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.