Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 1880 MHz | 16.5 | 44.8 | 7.0 | –29.8 |
| 1900 MHz | 16.6 | 45.3 | 6.9 | –30.1 |
| 1920 MHz | 16.5 | 45.8 | 6.9 | –30.6 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 2025 MHz | 15.3 | 44.0 | 6.8 | –30.0 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.