2-1 I²C-Bus Controller Selector with Interrupt Logic and Reset

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

PCA9541BS, PCA9541D, PCA9541PW

Features

Key Features

  • 2-to-1 bidirectional controller selector
  • I2C-bus interface logic; compatible with SMBus standards
  • PCA9541/01 powers up with Channel 0 selected
  • PCA9541/03 powers up with no channel selected and either controller can take control of the bus
  • Active LOW interrupt input
  • 2 active LOW interrupt outputs
  • Active LOW reset input
  • 4 address pins allowing up to 16 devices on the I2C-bus
  • Channel selection via I2C-bus
  • Bus initialization/recovery function
  • Bus traffic sensor
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Software identical for both controllers
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 6.0 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16

Target Applications

  • High reliability systems with dual controllers
  • Gatekeeper multiplexer on long single bus
  • Bus initialization/recovery for target devices without hardware reset
  • Allows controllers without arbitration logic to share resources

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?