Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe MRF8S21172HR3 and MRF8S21172HSR3 are designed for W-CDMA and LTE base station applications with frequencies from 2110 to 2170 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats.
Archived content is no longer updated and is made available for historical reference only.
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
---|---|---|---|---|
2110 MHz | 17.3 | 31.6 | 5.9 | –35.8 |
2140 MHz | 17.4 | 31.0 | 6.0 | –35.9 |
2170 MHz | 17.5 | 30.6 | 5.9 | –35.0 |
Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
---|---|---|---|---|
2110 MHz | 17.3 | 31.6 | 5.9 | –35.8 |
2140 MHz | 17.4 | 31.0 | 6.0 | –35.9 |
2170 MHz | 17.5 | 30.6 | 5.9 | –35.0 |