Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamReplaced by MHVIC2115NR2. There are no form, fit or function changes with this part replacement. N suffix indicates RoHS compliant part. |
Final Application | |||
Typical W–CDMA Performance: –45 dBc ACPR, 2110–2170 MHz, VDD = 27 Volts, IDQ1 = 56 mA, IDQ2 = 61 mA, IDQ3 = 117 mA, Pout = 34 dBm, 3GPP Test Model 1, Measured in a 1.0 MHz BW @ 4 MHz offset, 64 DTCH | |||
Power Gain = 30 dB PAE = 16% | |||
Driver Application | |||
Typical W–CDMA Performance: –53 dBc ACPR,
2110–2170 MHz, VDD = 26 Volts, IDQ1 = 96 mA, IDQ2 = 204 mA, IDQ3 = 111 mA, Pout = 23 dBm, 3GPP Test Model 1, Measured in a 3.84 MHz BW @ 5 MHz offset, 64 DTCH | |||
Power Gain = 34 dB | |||
|
Final Application | |||
Typical W–CDMA Performance: –45 dBc ACPR, 2110–2170 MHz, VDD = 27 Volts, IDQ1 = 56 mA, IDQ2 = 61 mA, IDQ3 = 117 mA, Pout = 34 dBm, 3GPP Test Model 1, Measured in a 1.0 MHz BW @ 4 MHz offset, 64 DTCH | |||
Power Gain = 30 dB PAE = 16% | |||
Driver Application | |||
Typical W–CDMA Performance: –53 dBc ACPR,
2110–2170 MHz, VDD = 26 Volts, IDQ1 = 96 mA, IDQ2 = 204 mA, IDQ3 = 111 mA, Pout = 23 dBm, 3GPP Test Model 1, Measured in a 3.84 MHz BW @ 5 MHz offset, 64 DTCH | |||
Power Gain = 34 dB | |||
|