Compact List
Select a section:
| Frequency (MHz) |
Signal Type | Gps (dB) |
PAE (%) |
Pout (W) |
| 2400 | CW | 18.5 | 57.5 | 12.5 |
| 2450 | 18.6 | 56.3 | 12.5 | |
| 2500 | 18.3 | 55.6 | 12.5 |
| Frequency (MHz) |
Signal Type | VSWR | Pin (W) |
Test Voltage |
Result |
| 2450 | CW | > 5:1 at all Phase Angles | 26 (3 dB Overdrive) | 32 | No Device Degradation |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.