Compact List
Select a section:
| Frequency (MHz) |
Signal Type | Gps (dB) |
PAE (%) |
Pout (W) |
| 2400 | CW | 14.0 | 61.5 | 230 |
| 2450 | 13.9 | 62.0 | 224 | |
| 2500 | 11.5 | 61.8 | 214 |
| Frequency (MHz) |
Signal Type | VSWR | Pin (W) |
Test Voltage |
Result |
| 2450 | CW | > 10:1 at all Phase Angles |
20 (3 dB Overdrive) | 28 | No Device Degradation |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.