3100-3500 MHz, 120 W Peak, 32 V Pulsed Lateral N-Channel RF Power MOSFET

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Typical Pulsed Performance: VDD = 32 Volts, IDQ = 150 mA, Pout = 120 Watts Peak (24 Watts Avg.), Pulsed Signal, f = 3500 MHz, Pulse Width = 100 µsec, Duty Cycle = 20%
    Power Gain: 12 dB
    Drain Efficiency: 40%
    Rise Time: 6 ns
    Fall Time: 6 ns
  • Typical WiMAX Performance: VDD = 32 Volts, IDQ = 900 mA, Pout = 18 Watts Avg., f = 3500 MHz, 802.16d, 64 QAM 3/4, 4 bursts, 7 MHz Channel Bandwidth, Input Signal PAR = 9.5 dB @ 0.01% Probability on CCDF.
    Power Gain: 13 dB
    Drain Efficiency: 16%
    RCE: –33 dB (EVM — 2.2% rms)
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 3300 MHz, 120 Watts Peak Power
  • Capable of Handling 3 dB Overdrive @ 32 Vdc
  • Characterized with Series Equivalent Large–Signal Impedance Parameters
  • Internally Matched for Ease of Use
  • Qualified Up to a Maximum of 32 VDD Operation
  • Integrated ESD Protection
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • RoHS Compliant
  • In Tape and Reel. R3 Suffix = 250 Units per 56 mm, 13 inch Reel

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?