Compact List
Select a section:
| Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
| 3400 MHz | 28.3 | 16.5 | –45.2 |
| 3500 MHz | 28.0 | 17.3 | –45.1 |
| 3600 MHz | 27.9 | 17.8 | –44.8 |
| 3700 MHz | 27.8 | 17.8 | –44.5 |
| 3800 MHz | 27.8 | 17.5 | –44.7 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.