
24 V Multipurpose Low RDSON eXtreme Switch
The NXP® 36XSD is part of a family of intelligent, dual high side eXtreme switches for 36 V systems. This family offers devices with current capability from one to 12 A DC that are fully compatible in footprint and software within the PQFN subfamily.

| Product | Datasheet | # of outputs | RDSon (mOhm) | Package | Suggested tool |
| MC06XSD200 | Datasheet | Dual | 2 x 6.0 | PQFN 23 | KIT06XS4200EVBE |
| MC10XSD200 | Datasheet | Dual | 2 x 10.0 | PQFN 23 | KIT10XS4200EVBE |
| MC16XSD200 | Datasheet | Dual | 2 x 16.0 | PQFN 23 | KIT20XS4200EVBE |
| MC22XSD200 | Datasheet | Dual | 2 x 20.0 | SOIC-EP 32 | KIT22XS4200EKEVB |
| MC50XSD200 | Datasheet | Dual | 2 x 50.0 | SOIC-EP 32 | KIT50XS4200EKEVB |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
8 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.