45W / 19.5V Ultra book adapter

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Power Management

  • Universal mains operation: 90 - 264 V (AC)
  • Output: 45 W; 19.5 V
  • Standby power consumption: < 55 mW (at 230 V (AC))
  • Accurate output overvoltage protection
  • OverCurrent Protection (OCP)
  • OverPower Protection (OPP)
  • High/low line compensation
  • 200% peak power for 2 ms
  • Brown-in/out protection

Size

  • Small form factor

IC used

  • TEA1832T TSOP6 fixed frequency controller
  • Overtemperature protection
  • Low-cost implementation
  • ENERGY STAR, DoE, and CoC compliant
  • EMI CISPR22 compliant
  • Average efficiency: > 89% (end of cable)
  • Low ripple and noise

Documentation

Quick reference to our documentation types

4 documents

Compact List

Support

What do you need help with?