68HC908GP32 Evaluation Board (EVB)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Microcontroller

    MC68HC908GP32 Flash MCU

  • 32 Kbyte Flash EEPROM
  • 512 bytes RAM
  • 33 I/O lines
  • Two 16-bit timers w/capture, compare or PWM
  • 8-channel 8-bit analog-to-digital
  • SPI synchronous serial port
  • SCI asynchronous serial port
  • PLL

Power Management

  • Universal power supply

Debug

    DB9 serial MON08 debug connector

  • DB9 RS-232 serial connector

Sensors

  • 9.8304 MHz oscillator with 32 kHz user option

Size

  • Large 2" x 4" prototype area

CodeWarrior®™ Development Studio for 68HC08, Special Edition

  • Industry leading CodeWarrior Integrated Development Environment
  • Full-chip simulation and Flash programming
  • Assembler, linker, and source level debugger support all 68HC08s
  • Highly optimized ANSI C compiler and C source level debugger for all 68HC08s with 4K or less of memory
  • Auto C code generation for on-chip peripherals with Processor Expert®

User Components

  • Mode switch for easy operation change
  • Reset and break detect

Support

What do you need help with?