Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 920 MHz | 21.5 | 34.4 | 7.1 | –34.6 | –13 |
| 940 MHz | 21.6 | 34.7 | 7.0 | –33.5 | –14 |
| 960 MHz | 21.5 | 34.7 | 6.8 | –33.6 | –14 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
IRL (dB) |
| 790 MHz | 21.4 | 35.3 | 7.2 | –35.1 | –18 |
| 806 MHz | 21.6 | 35.7 | 7.1 | –34.5 | –19 |
| 821 MHz | 21.6 | 36.0 | 6.9 | –34.3 | –16 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.