Compact List
Select a section:
| Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
| 920 MHz | 36.6 | 16.1 | –48.0 |
| 940 MHz | 36.8 | 16.7 | –48.7 |
| 960 MHz | 36.6 | 17.3 | –48.6 |
| Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
| 728 MHz | 36.4 | 16.1 | –47.7 |
| 748 MHz | 36.4 | 16.1 | –47.8 |
| 768 MHz | 36.4 | 16.0 | –47.9 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.