Compact List
Select a section:
| Frequency | Gps (dB) |
PAE (%) |
Output PAR (dB) |
ACPR (dBc) |
| 920 MHz | 30.7 | 45.9 | 8.5 | –36.0 |
| 940 MHz | 30.6 | 46.7 | 8.4 | –39.3 |
| 960 MHz | 30.4 | 45.2 | 8.1 | –34.5 |
| Frequency | Gps (dB) |
PAE (%) |
Output PAR (dB) |
ACPR (dBc) |
| 728 MHz | 29.1 | 49.1 | 7.9 | –32.7 |
| 748 MHz | 28.8 | 48.6 | 7.8 | –36.4 |
| 768 MHz | 28.5 | 46.9 | 7.8 | –36.7 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.