Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamArchived content is no longer updated and is made available for historical reference only.
The MRFE6S8046NR1 and MRFE6S8046GNR1 are designed for GSM and GSM EDGE base station applications with frequencies from 864 to 894 MHz. Suitable for CDMA and multicarrier amplifier applications.Frequency | Gps (dB) |
ηD (%) |
---|---|---|
864 MHz | 19.9 | 58.7 |
880 MHz | 20 | 58.5 |
894 MHz | 19.8 | 57.7 |
Frequency | Gps (dB) |
ηD (%) |
Spectral Regrowth @ 400 kHz (dBc) |
Spectral Regrowth @ 600 kHz (dBc) |
EVM (% rms) |
---|---|---|---|---|---|
864 MHz | 19.8 | 43.8 | 61.2 | 70.9 | 2.1 |
880 MHz | 19.9 | 43.6 | 63.4 | 72.5 | 2 |
894 MHz | 19.8 | 43.1 | 63.7 | 73 | 2 |
Frequency | Gps (dB) |
ηD (%) |
---|---|---|
864 MHz | 19.9 | 58.7 |
880 MHz | 20 | 58.5 |
894 MHz | 19.8 | 57.7 |
Frequency | Gps (dB) |
ηD (%) |
Spectral Regrowth @ 400 kHz (dBc) |
Spectral Regrowth @ 600 kHz (dBc) |
EVM (% rms) |
---|---|---|---|---|---|
864 MHz | 19.8 | 43.8 | 61.2 | 70.9 | 2.1 |
880 MHz | 19.9 | 43.6 | 63.4 | 72.5 | 2 |
894 MHz | 19.8 | 43.1 | 63.7 | 73 | 2 |