Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 920 MHz | 23.1 | 36.4 | 6.3 | –35.5 |
| 940 MHz | 23.1 | 36.4 | 6.2 | –36.1 |
| 960 MHz | 22.8 | 36.6 | 6.1 | –35.8 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 865 MHz | 22.9 | 35.4 | 6.4 | –34.7 |
| 880 MHz | 23.0 | 35.5 | 6.2 | –35.1 |
| 895 MHz | 22.8 | 35.6 | 6.0 | –35.7 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.