Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 920 MHz | 20.1 | 34.6 | 6.3 | –37.2 |
| 940 MHz | 20.0 | 34.3 | 6.3 | –37.3 |
| 960 MHz | 19.8 | 34.2 | 6.3 | –37.4 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 865 MHz | 20.8 | 35.0 | 6.2 | –37.1 |
| 880 MHz | 20.8 | 35.0 | 6.2 | –37.5 |
| 895 MHz | 20.6 | 34.8 | 6.2 | –38.0 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.