Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 920 MHz | 18.4 | 36.5 | 6.1 | –37.8 |
| 940 MHz | 18.3 | 36.2 | 6.1 | –37.9 |
| 960 MHz | 18.1 | 36.3 | 6.1 | –37.8 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 865 MHz | 18.9 | 36.1 | 6.2 | –38.7 |
| 880 MHz | 18.9 | 36.3 | 6.2 | –38.6 |
| 895 MHz | 18.7 | 36.2 | 6.1 | –38.8 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.