Select a section:
| Frequency (MHz) |
Signal Type | Gps (dB) |
ηD 2nd Stage Eff. (%) |
PAE (%) |
Pout (W) |
| 902 | CW | 33.8 | 73.4 | 65.1 | 206 |
| 915 | 33.9 | 73.0 | 64.8 | 191 | |
| 928 | 33.8 | 72.8 | 64.0 | 181 |
| Frequency (MHz) |
Signal Type | VSWR | Pin (dBm) |
Test Voltage |
Result |
| 915 | CW | > 10:1 at all Phase Angles |
25 (3 dB Overdrive) | 50 | No Device Degradation |