Compact List
Select a section:
| Frequency (MHz) |
Signal Type | Gps (dB) |
PAE (%) |
Pout (W) |
| 902 | CW | 20.1 | 64.1 | 359 |
| 915 | 20.7 | 66.9 | 355 | |
| 928 | 20.1 | 68.1 | 361 |
| Frequency (MHz) |
Signal Type | VSWR | Pin (W) |
Test Voltage |
Result |
| 915 | CW | > 10:1 at all Phase Angles |
9.0 (3 dB Overdrive) | 48 | No Device Degradation |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.